To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Crimp & Poke DIY Adapter Kit, DB25 Male / Female

Create your own DB25 adapters with these versatile adapter kits. Kits include two rugged bright chrome plated steel shielded snap-on covers, two crimp & poke connectors and mating hardware. Choose among male-male, male-female or female-female genders. These crimp style connectors conform to commercial industry standards and can be used with any standard male D-sub contact, including L-com's CPM family of contacts. Pre-terminated jumper wires are available separately, part number family RA50 (pkg 10pcs).

Features
  • Includes 2 covers, 2 crimp/poke style d-sub connectors & mating hardware
  • Snap together chrome plated steel shielded covers for easy assembly
  • Also available in male-male or female-female gender combinations
  • Pre-terminated wires sold separately: RA50 (10/pkg)
  • Shielded DB25 adapter kit for user defined wiring/components
Application
  • Data networking
  • RS-232
  • Custom OEM applications
  • RS-485

SKU DIYRA
QTY available Call us

Product no longer available

This product has been discontinued and has run out of stock. We apologize for the inconvenience.

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Replaced By:

Key Specifications

Key Specifications

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov