To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

DB15 Male Connector for Field Termination

Item # DGB15MT1
Availability
155
09/20/2024 * Up to 655
Call Us * Over 655
*Estimated Availability
Price Table
Quantity Price
1 - 24 $17.19
25 - 49 $16.33
50 - 99 $15.47
100 + Call Us
Add to Cart

Description

The DGB15MT1 field termination male connector provides an easy and convenient way to perform field termination of any cable. Separate connection points are provided for all 15 positions of the connector plus the ground. Terminal block design with set screws provides reliable electrical connections utilizing no special tools. The terminal block area is clearly marked making proper termination virtually foolproof. Panel mountable for thickness up to 0.062".

Features
  • Connector is DB15 male
  • Easily terminate DB15 male connectors in the field, no crimping or soldering required
  • Panel mountable for thicknesses of up to 0.062"
  • Terminal block allows for simple, quick wiring changes
  • Gold plated contacts provide reliable connections with repeated mating cycles
Application
  • Serial data transmission
  • Data networks
  • Device management
  • Instrument control


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov