To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

DB25 Male Connector for Field Termination

The DGB25MT1 field termination male connector provides an easy and convenient way to perform field termination of any cable. Separate connection points are provided for all 25 positions of the connector plus the ground. Terminal block design with set screws provides reliable electrical connections utilizing no special tools. The terminal block area is clearly marked making proper termination virtually foolproof. Panel mountable for thickness up to 0.062".

Features
  • Gold plated contacts provide reliable connections with repeated mating cycles
  • Terminal block allows for simple, quick wiring changes
  • Connector is DB25 male
  • Easily terminate DB25 male connectors in the field, no crimping or soldering required
  • Panel mountable for thicknesses of up to 0.062"

SKU DGB25MT1
QTY available 586
Quantity Price
1 - 24 $26.79
25 - 49 $25.45
50 - 99 $24.11
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $26.79

Key Specifications

Key Specifications

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov