DB25 Y Splitter Adapter, DB25M - DB25F & DB25F

Item # ADPT-DB25Y
Availability
22
07/19/2024 * Up to 47
07/19/2024 * Up to 77
08/09/2024 * Up to 102
Call Us * Over 102
*Estimated Availability
Price Table
Quantity Price
1 - 24 $45.79
25 - 49 $43.50
50 - 99 $41.21
100 + Call Us
Add to Cart

Description

These handy Y adapters are wired straight through for applications requiring splitting signals. The single end is male while the dual/split end is female for easy attachment to standard cable assemblies. The housing is fully shielded to maintain EMI protection and the contacts are 30 microinch gold plated allowing for many mating cycles. Color is light gray.

Features
  • 30 microinch gold plated contacts insure many mating cycles
  • Available in DB9, DB15, and DB25 sizes: Color is light gray
  • Male connector on single end, female connectors on split end
  • Split signals 1 : 1 without making custom cables or adapters
  • Molded and fully shielded for EMI protection


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov