DB9 Male Connector for Field Termination

Item # DGB9MT1
Availability
176
08/16/2024 * Up to 676
08/21/2024 * Up to 1176
10/18/2024 * Up to 2176
Call Us * Over 2176
*Estimated Availability
Price Table
Quantity Price
1 - 24 $12.59
25 - 49 $11.96
50 - 99 $11.33
100 + Call Us
Add to Cart

Description

The DGB9MT1 field termination male connector provides an easy and convenient way to perform field termination of any cable. Separate connection points are provided for all 9 positions of the connector plus the ground. Terminal block design with set screws provides reliable electrical connections utilizing no special tools. The terminal block area is clearly marked making proper termination virtually foolproof. Panel mountable for thickness up to 0.062".

Features
  • Connector is DB9 male
  • Gold plated contacts provide reliable connections with repeated mating cycles
  • Panel mountable for thicknesses of up to 0.062"
  • Easily terminate DB9 male connectors in the field, no crimping or soldering required
  • Terminal block allows for simple, quick wiring changes
Application
  • Data networks
  • Instrument control
  • Serial data transmission
  • Device management


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov