To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Deluxe Data Line Monitor, DB25 Male / Female

The DLMS-2 provides the user with the ability to determine the true status of the operating port. When the Data Line Monitor is inserted between the data terminal and the data transmission equipment, it continuously monitors and displays the seven most critical lines of the RS232 data path. The indicators show red for a positive high and green for a negative low. The monitored lines are: Transmit Data (TD) pin 2, Receive Data (RD) pin 3, Request to Send (RTS) pin 4, Clear to Send (CTS) pin 5, Data Set Ready (DSR) pin 6, Data Carrier Detect (DCD) pin 8, and Data Terminal Ready (DTR) pin 20. Each LED circuit draws about 3 ma and operates in the EIA range of 3.5 to 25 volts. The chrome plated metal enclosure provides shielding and can take extensive abuse.

Features
  • Colored LEDs provide easy identification of data line status
  • Connectors are DB25 male to female
  • Determines the status of operating ports by monitoring key data lines
  • Fully shielded metal shell provides durability
  • Gold plated contacts provide reliable connections with repeated mating cycles
Application
  • RS-232
  • Serial
  • Telecommunications
  • Test

SKU DLMS-2
QTY available 25
Quantity Price
1 - 24 $33.59
25 - 49 $30.23
50 - 99 $26.87
100 + Call Us

All Prices are in US Dollars and do not include duties

Product available until inventory is depleted

This product has been discontinued and has availability until the inventory is depleted. Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Price $33.59

Key Specifications

Key Specifications