To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

Deluxe Molded D-Sub Cable, HD44 Male / Female, 2.5 ft

Item # CHD44MF-2.5
Availability
242
Price Table
Quantity Price
1 - 24 $78.99
25 - 49 $75.04
50 - 99 $71.09
100 + Call Us
Add to Cart

Description

L-com's CHD44 family of hard to find high density D-sub cable assemblies offer solid performance at economical prices. Double shielded cable (copper braid plus aluminum mylar foil) provide maximum protection against data corrupting EMI/RFI. Molded backshells provide superior strain relief while robust 24 AWG conductors are wired straight through for ease of compatibility. Metal thumbscrews insure fast and easy connections. Custom lengths and pinouts are available with modest minimum requirements.

Features
  • Wired straight through for extending serial devices/peripherals
  • Double shielded for protection against EMI/RFI
  • Gold plated contacts provide reliable connections with repeated mating cycles
  • HDB44 male to female connectors; lengths range from 1 ft to 50 ft; color is gray
  • Hex nuts on female connectors are removable to expose 4-40 thumb screws
Application
  • Data transfer
  • High density signal transmission
  • OEM applications
  • Serial communications


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov