To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Do-It-Yourself Kit, DB25 Female / DB9 Female

Create your own DB25/DB9 adapters with these versatile adapter kits. Kits include two snap-on covers, two solder cup connectors and mating hardware. Choose among male-male, male-female or female-female genders. Pre-stripped/tinned jumper wires are available separately, part number DIYW (pkg 25pcs).

Features
  • Also available in male-male or male-female gender combinations
  • Includes 2 covers, 2 solder style d-sub connectors & mating hardware; Pre-stripped/tinned jumper wires sold separately: DIYW (25/pkg)
  • DB25/DB9 adapter kit for user defined wiring/components
  • Gold plated contacts provide reliable connections with repeated mating cycles
  • Snap together ABS non-shielded covers for easy assembly
Application
  • Data networking
  • RS-232
  • Custom OEM applications
  • RS-485

SKU DIY259FF
QTY available 3503
Quantity Price
1 - 24 $12.79
25 - 49 $12.15
50 - 99 $11.51
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $12.79

Key Specifications

Key Specifications

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov