Ferrite Filter (EMI) Adapter, DB9 Male / Female

Item # DGF9MF
Availability
231
07/24/2024 * Up to 1231
Call Us * Over 1231
*Estimated Availability
Price Table
Quantity Price
1 - 24 $16.19
25 - 49 $14.57
50 - 99 $12.95
100 + Call Us
Add to Cart

Description

L-com's male-female filtered adapters are a viable solution for companies that need to rework (retrofit) existing designs in their effort to reduce data destroying EMI/RFI. Easy installation and low cost have saved many engineers from costly re-designs. Similar to standard socket savers, except these adapters add a unique ferrite block that surrounds the contacts for instant EMI/RFI reduction. Four D-sub sizes available - DB9, DB15, DB25 and DB37. Also available in kit form that contains 1 of each; part number DGF100K.

Features
  • Also available in male to female gender combinations in DB15, DB25 & DB37 sizes
  • UL grade 94V-0 connector insulator satisfies flammability requirements
  • Wired straight through for compatibility
  • Ferrite block reduces EMI/RFI in existing designs
  • Gold plated contacts provide reliable connections with repeated mating cycles
Application
  • EMI/RFI rich environments
  • RS-232
  • RS-485
  • Data communications


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov