To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

Insertion Type D-Sub Connector, DB15 Male

Item # C&P15M
Availability
668
08/09/2024 * Up to 1268
Call Us * Over 1268
*Estimated Availability
Price Table
Quantity Price
1 - 24 $1.53
25 - 49 $1.38
50 - 99 $1.22
100 + Call Us
Add to Cart

Description

Many "do it yourself" users prefer crimp style D-sub connectors over solder style. These DB15 connectors conform to commercial industry standards and can be used with any standard male DB15 contact, including L-com's CPM family of contacts. Insertion/extraction tools TDT or TDTPRO are recommended for any changes necessary. Volume discounts are available, please contact your L-com Sales Representative.

Features
  • Compatible with wire ranges of 20-28 AWG
  • Industry standard commercial DB15 female crimp connector
  • Use with any commercial D-Sub male crimp contact such as L-com's CPM line
  • Also available in 9, 25, 37 and 50 position sizes
  • UL94V-0 rated connector insulator satisfies flammability requirements
Application
  • Data networks
  • Device management
  • Instrument control
  • Serial data transmission


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov