To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Insertion Type D-Sub Connector, DB37 Female

Many "do it yourself" users prefer crimp style D-sub connectors over solder style. These DB37 connectors conform to commercial industry standards and can be used with any standard female D-sub contact, including L-com's CPF family of contacts. Insertion/extraction tools TDT or TDTPRO are recommended for any changes necessary. Volume discounts are available, please contact your L-com Sales Representative.

Features
  • Compatible with wire ranges of 20-28 AWG
  • Use with any commercial D-Sub female crimp contact such as L-com's CPF line
  • Also available in 9, 15, 25 and 50 position sizes
  • Industry standard commercial DB37 female crimp connector
  • UL94V-0 rated connector insulator satisfies flammability requirements
Application
  • Data networks
  • Device management
  • Instrument control
  • Serial data transmission

SKU C&P37F
QTY available 169
Quantity Price
1 - 24 $5.29
25 - 49 $4.76
50 - 99 $4.23
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $5.29

Key Specifications

Key Specifications

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov