Interface Module, RJ45 Jack

Item # RBMIRJ45F
Availability
4
Price Table
Quantity Price
1 - 24 $103.99
25 - 49 $98.79
50 - 99 $93.59
100 + Call Us
Add to Cart

Description

These DIN rail mountable RJ45 female interface modules feature a unique series of plated through holes that allow for the insertion of electronic components inline or across any circuit. Terminal block connectors accept 26-12 AWG wire, are easily terminated and do not require crimp ferrules.

Features
  • Provides a transition from standard D-Sub & RJ45 connectors to individually wired terminal blocks
  • Connectors are equipped with threaded locking inserts to insure mating cables are secured
  • Printed marking helps to simplify wiring
  • PCB component holes on all modules allows for various components to be installed across any circuit
  • Also available with DB9, DB15, DB25, DB37, and DB50 female connectors
Application
  • Serial data transmission
  • Data networks
  • Instrument control
  • Device management


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov