To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

Low Profile Right Angle Adapter, DB15 Male / Female, Cable Exit 3

Item # DG9015MF3
Availability
5,483
08/19/2024 * Up to 6683
Call Us * Over 6683
*Estimated Availability
Price Table
Quantity Price
1 - 24 $26.79
25 - 49 $25.45
50 - 99 $24.11
100 + Call Us
Add to Cart

Description

Connecting cables in tight spaces can be a problem in many applications. These low profile right angle D-Sub adapters solve this problem by allowing cables to be connected at a 90 degree angle. Three versions are available for each connector size allowing for cables to exit in opposite directions. Adapters are male to female, fully shielded and are overmolded with gray PVC. Mating hardware is reversible allowing for use in virtually any application.

Features
  • 100% shielding throughout for protection against EMI/RFI
  • Allows cables to mate at a 90 degree angle to avoid nearby obstructions
  • Connector options are DB9, DB15, DB25, DB37 or HD15 male to female with three exit orientations
  • Gold contact plating provides reliable connections with repeated mating cycles
  • One inch low profile for optimum clearance allowance
Application
  • D-Sub confined space
  • OEM applications
  • Enclosure applications


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov