Metal DIY Kit, DB25 Male / Male Unwired

Item # DIYKS-M
Availability
38
Price Table
Quantity Price
1 - 24 $26.79
25 - 49 $25.45
50 - 99 $24.11
100 + Call Us
Add to Cart
Product is available until inventory is depleted

Description

Create your own DB25 adapters with these versatile adapter kits. This family of adapters features PCB style connectors allowing for push on mating contacts - simply the easiest wiring method available, no tools or soldering required! Kits include two rugged bright chrome plated steel shielded snap-on covers, PCB style connectors and mating hardware. Choose among male-male, male-female or female-female genders. Pre-terminated jumper wires are available separately, part number family TD-J (pkg 5pcs).

Features
  • Also available in male-female or female-female gender combinations
  • Snap together chrome plated steel shielded covers for easy assembly
  • Includes 2 covers, 2 PCB style d-sub connectors & mating hardware
  • Pre-terminated wires sold separately: TD-J (5/pkg)
  • Shielded DB25 adapter kit for user defined wiring/components
Application
  • Data networking
  • RS-232
  • Custom OEM applications
  • RS-485


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov