To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Metal PCB Jumper Box, DB25 Male / Female

Create your own DB25 adapters with these versatile adapter kits. Each connector position is soldered to the PCB pads. Tracers from the PCB pads to pre-drilled holes allow the user to custom wire their adapter by using the 20 supplied jumper wires. Ideal for null modem or pin reverser wiring. Kits include two rugged bright chrome plated steel shielded snap-on covers, two D-sub connectors and mating hardware. Additional wires sold separately, part number DIYW (pkg 25pcs).

Features
  • Ideal for null modem, pin reversers, etc.
  • Snap together chrome plated steel shielded covers for easy assembly
  • Also available in male-male or female-female gender combinations
  • PCB pre-soldered to connectors - simply solder jumpers through holes in PCB for wiring scheme of choice
  • Shielded DB25 adapter kits for user defined wiring/components
Application
  • Custom OEM applications
  • Data networking
  • RS-232
  • RS-485

SKU DJBS
QTY available 1054
Quantity Price
1 - 24 $26.39
25 - 49 $25.07
50 - 99 $23.75
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $26.39

Key Specifications

Key Specifications

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov