To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

Molded AT Adapter, High Profile, DB25 Female / DB9 Male

Item # DG259FM-IBM
Availability
Call Us
07/26/2024 * Up to 500
Call Us * Over 500
*Estimated Availability
Price Table
Quantity Price
1 - 24 $17.59
25 - 49 $15.83
50 - 99 $14.07
100 + Call Us
Add to Cart

Description

Convert your existing serial cables to insure a reliable connection between your DCE serial device/modem and your PC's 9 pin serial port by using these adapters. Features 100% shielding, rugged molded backshells and gold plated contacts for the best conductivity. Hex nuts are removable to mate with PC ports having reverse hardware or peripherals with standard hardware. All stock ships same day.

Features
  • 100% shielding throughout for protection against EMI/RFI
  • Converts standard serial cables to AT modem wiring
  • Gold contact plating provides reliable connections with repeated mating cycles
  • Molded backshells provide durability
Application
  • Modem
  • DCE
  • Serial
  • WAN


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov

Similar Products