To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Polyethylene Spiral Wrap Tubing, 1/8", 100 ft spool

Polyethylene spiral wrap tubing is ideal for wire harnessing and cable bundling. Spiral wrap secures itself tightly to wire and cable being bundled, is extremely flexible, abrasion resistant and allows for easy breakouts.

Features
  • Available in 1/8", ¼" and ½" diameters. Packaged in 100 ft spools
  • Color is clear
  • Allows for easy wire/cable breakouts
  • Applications include wire harnessing and cable bundling
  • Material is polyester

SKU TUBSWT-0.125
QTY available Call us
Quantity Price
1 - 24 $36.29
25 - 49 $34.48
50 - 99 $32.66
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $36.29

Key Specifications

Key Specifications