To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Reversible Hardware Molded D-Sub Cable, DB15 Male / Male, 15.0 ft

L-com's exclusive CRMN family of D-sub cable assemblies feature connectors with threaded inserts. This allows either metal thumbscrews or female hex standoffs to be threaded securely to each connector resulting in more flexibility to interface to ports or panel mounting the cable directly without use of an adapter. Fully shielded throughout the entire cable to prevent against data corrupting EMI/RFI. Molded backshells provide superior strain relief while robust 26 AWG conductors are wired straight through for ease of compatibility. In stock and ready to ship.

Features
  • Gold plated contacts provide reliable connections with repeated mating cycles
  • Reversible mating hardware allows application flexibility and panel mounting
  • 360 degree fully shielded for protection against EMI/RFI
  • DB15 male to male connectors; lengths range from 1 ft to 25ft; color is light gray
  • Wired straight through to connect many serial devices/peripherals
Application
  • Test and measurement applications
  • Uninterruptible power supply communications
  • Data Networking
  • RS-232 serial communications

SKU CRMN15MM-15
QTY available 2267
Quantity Price
1 - 24 $39.79
25 - 49 $35.81
50 - 99 $31.83
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $39.79

Key Specifications

Key Specifications

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov