To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Slimline Null Modem Adapter, DB25 Std. Handshake, Male / Female

Convert your existing straight wired cables to null modem or reverser (transmit & receive) cables with these handy, inexpensive adapters. Simply plug these adapters onto the end of a cable and you're done! The low profile design reduces leverage strain on overstressed computer ports and is fully shielded for electrically noisy environments. Custom pinouts can be manufactured with modest minimum requirements, please contact your L-com Sales Representative.

Features
  • Converts standard, straight wired cables to null modem wiring
  • Gold contact plating provides reliable connections with repeated mating cycles
  • Slimline design reduces leverage strain on computer ports
  • UL grade 94V-0 connector insulator satisfies flammability requirements
Application
  • Null modem
  • RS-232
  • DTE/DCE communications
  • Serial data transfer

SKU DMA070MF
QTY available 365
Quantity Price
1 - 24 $13.79
25 - 49 $12.41
50 - 99 $11.03
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $13.79

Key Specifications

Key Specifications

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov