To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

Slimline Socket Saver, DB15 Male / Female

Item # DGB15MF
Availability
4,377
Price Table
Quantity Price
1 - 24 $11.19
25 - 49 $10.07
50 - 99 $8.95
100 + Call Us
Add to Cart

Description

Dual-purpose slimline socket savers extend the life by taking the abuse of frequently mated D-sub connectors used on expensive cables and ports. They are also panel mountable to pass cables through a bulkhead (See panel mount tips). The low profile design reduces leverage strain on overstressed computer ports and is fully shielded for electrically noisy environments. Universally designed for serial or parallel applications. Quantity pricing available, please contact your L-com Sales Representative.

Features
  • Available in all standard D-Sub connector sizes; male to female genders
  • Gold plated contacts provide reliable connections with repeated mating cycles
  • Wired straight through; Extends the life of frequently mated D-Sub connectors
  • Fully shielded to protect against EMI (electromagnetic interference)
  • UL grade 94V-0 connector insulator satisfies flammability requirements
Application
  • R&D
  • Bulkhead/enclosure
  • Test lab use


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov