To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

Solder Cup D-Sub Connector, DB15 Male

Item # SD15P
Availability
5,579
08/19/2024 * Up to 6979
Call Us * Over 6979
*Estimated Availability
Price Table
Quantity Price
1 - 24 $2.69
25 - 49 $2.42
50 - 99 $2.15
100 + Call Us
Add to Cart

Description

Many "do it yourself" users prefer solder style D-sub connectors over crimp style. These DB15 connectors conform to commercial industry standards and will mate with any opposite gender DB15 contact. Contact plating is gold flash, connector insulator is UL94V-0 rated. Will ship immediately if in stock.

Features
  • Industry standard commercial DB15 male solder style connector
  • UL94V-0 rated connector insulator satisfies flammability requirements
  • Maximum wire size is 20 AWG
  • Gold flash plating insures repeated mating cycles
  • Also available in 9, 25, 37 and 50 position sizes
Application
  • Serial data transmission
  • Data networks
  • Instrument control
  • Device management


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov