To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Solder Cup D-Sub Connector, HD15 Male

Many "do it yourself" users prefer solder style connectors over crimp style. These hard to find solder style HD15 connectors conform to commercial industry standards and will mate with any opposite gender HD15 contact. Contact plating is gold flash, connector insulator is UL94V-0 rated. Will ship immediately if in stock.

Features
  • Industry standard commercial HD15 male solder style connector
  • UL94V-0 rated connector insulator satisfies flammability requirements
  • Maximum wire size is 22 AWG
  • Gold flash plating insures repeated mating cycles
  • Also available in 26, 44, 62 and 78 position sizes
Application
  • Serial data transmission
  • Data networks
  • Instrument control
  • Device management

SKU SDH15P
QTY available 885
Quantity Price
1 - 24 $2.67
25 - 49 $2.40
50 - 99 $2.14
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $2.67

Key Specifications

Key Specifications

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov