To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Dissolved Oxygen Sensor, 4-20mA, RS485, M39x1.5, 5m cable

The L-com SRWQ100-DO104 series is a water quality sensor used to measure the amount of gaseous dissolved oxygen in water. A critical measure that has wide ranging impacts on aquatic life as well as machine life. It also makes drinking water taste better. However, high levels of oxygen can increase the rate of corrosion in pipes and equipment, therefore industries tend to want lower amounts present. The SRWQ100-DO103 dissolved oxygen sensor can be used in a variety of applications including water treatment, food and beverage manufacturing and general water quality monitoring. The L-com SRWQ100-DO103 series is part of the IoT portfolio of products available from L-com, in-stock and ready to ship. Contact our knowledgeable technical support and sales staff for more information on this, and other IoT products from L-com.

Features
  • Polycarbonate housing
  • M39 X 1.5 process connection
  • 4-20mA & RS485 outputs
  • 5m direct lead cable
Application
  • Water treatment
  • Sewage treatment
  • Chemical Production
  • Food & Beverage Industry
  • Environmental Monitoring
  • Pharmaceuticals

SKU SRWQ100-DO103-8901
QTY available 1
Quantity Price
1 - 4 $1,180.00
5 - 9 $1,132.80
10 - 24 $1,085.60
25 + Call Us

All Prices are in US Dollars and do not include duties

Price $1,180.00

Key Specifications

Key Specifications