To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

DP to HDMI 2.0 Male to Male, 4K, nylon braided cable, .5 Meter

Item # DPHDMI-MM-05M
Availability
78
Price Table
Quantity Price
1 - 24 $22.39
25 - 49 $21.27
50 - 99 $20.15
100 + Call Us
Add to Cart

Description

L-com’s DPHDMI-MM-05M is a DisplayPort to HDMI 2.0 conversion cable designed to transmit audio and video to multimedia and computers. This A/V cable is available in 0.5 meter length and has a rugged nylon braided braiding over cable sleeve for additional flexibility and protection. Our high quality HDMI cables are suitable for applications including high resolution monitor, flat panel displays, digital projection, external device hook Up and HDTV. These DisplayPort to HDMI 2.0 cables are readily available in stock and same day shipping for local, domestic and international locations.

This DPHDMI-MM-05M braided cable is the best solution to connect HDMI sources and displays. This A/V cable from L-com makes use of DisplayPort male to HDMI 2.0 male connectors and supports Up to 4K resolution. This DisplayPort to HDMI 2.0 connector cable has gold plated contacts to ensure superior signal transmission. Multiple lengths are available to best fit your application needs and to get your A/V device connected hassle free to your monitor or screen.

The DPHDMI-MM-05M series from L-com is in stock and available for purchase today. Urgency is in our DNA so make your online purchase right now to take advantage of our same day shipping. For further information on similar products, our expert technical support and trained sales team can get you to the perfect DisplayPort to HDMI 2.0 audio/video cables as per your requirement.


Features
  • DisplayPort to HDMI Conversion cable
  • Fully molded Black PVC backshell construction for high durability
  • Rugged Nylon Braiding over PVC cable sleeve
  • 4k resolution
  • Gold plated contacts ensure superior signal transmission
  • Available in four lengths
Application
  • High Resolution Monitor Applications
  • Flat Panel Display Applications
  • Digital Projection
  • External Device Hook Up
  • HDTV


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov