10P10C (RJ50) Crimp Tool w/Cut and Strip Function

Item # HTS9000
Availability
Call Us
Price Table
Quantity Price
1 - 24 $93.99
25 - 49 $89.29
50 - 99 $84.59
100 + Call Us
Add to Cart

Description

The HTS9000 not only crimps 10P10C style connectors but it also cuts and strips your cable for complete cable preparation! This rugged tool is constructed of carbon steel and features a cushioned grip handle. This crimp tool can be used with L-com's TDR10P10C and TDR10P10CS, 10 position RJ50 plugs. Order online today!

Features
  • Weight: 220g
  • Can be used with the TDR10P10C and TDR10P10CS-L RJ50 plugs
  • Durable Black Oxide finish
  • Used to crimp 10P10C RJ50 plugs
Application
  • Cable maintenance
  • RS-232
  • RS-485
  • Cable repair
  • Premise Wiring


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov

Similar Products