To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

6 Conductor Flat Modular Cord (PVC), 1,000 ft Spool

Item # TDB6-1000
Availability
38
Price Table
Quantity Price
1 - 9 $235.99
10 - 24 $231.27
25 - 99 $226.55
100 + Call Us
Add to Cart

Description

Quickly build your own telephone and modem cables with L-com's flat silver satin modular cable. Silver satin cable is ideally suited for voice and low speed data applications. The flat oval design permits fast stripping and crimping of modular plugs. This compact flexible cable is great in tight spaces. Same day shipping on most items; Order online today!

Features
  • Flat Silver Satin Modular Bulk Cable 6-conductor for voice and low speed data applications
  • Suitable for voice and low speed data applications
  • Flat oval design permits fast stripping and crimping of modular plugs
  • Flat Silver Satin cable is ideal in tight spaces
  • Same day shipping on most items; Order online today!
Application
  • Voice
  • Low speed data
  • Premise wiring
  • Telco


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov