To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

8x8 Shielded Plug with Strain Relief - Pkg/50

Now available is a superior shielded Cat5e RJ45 connector system that allows users to perform factory grade terminations in the field. A unique metallic strain relief provides superior cable retention and a reliable 360-degree shielding contact. The short body RJ45 connector design combined with a loading bar allows easy insertion while maintaining Category 5e twist requirements. Superior two-point contact design is compatible with solid and stranded cable. Improve your shielded cable performance by designing in L-com's shielded RJ45 connector. The TDS8PC5 features a rectangular load bar with staggered alignment and the TDS8PC5-V1 features an angular load bar with standard alignment.

Features
  • Shielded High-Performance RJ45 Plug for Demanding EMI/RFI Environments
  • Unique 360-Degree Strain Relief for Superior Shield Termination
  • Short Body Design with Load Bar simplifies Termination and Two-Point Contact works equally well with Solid or Stranded Conductors
  • EIA568 Compliant to Category 5E Performance for High-Speed Networks
  • Recommended crimp tool: HTS2700
Application
  • Premise wiring
  • Cable assembly
  • Cable repair
  • Telecommunications

SKU TDS8PC5
QTY available 5456
Quantity Price
1 - 24 $101.99
25 - 49 $96.89
50 - 99 $91.79
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $101.99

Key Specifications

Key Specifications