To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Bridging Clips For 66 Blocks Pkg/100

Terminate high-density multi-pair telephone and data cables with L-com's Category 5 50-pair 66-style punch block. A simple design and ease of use has made this the product of choice for multiple telephone line or data terminations. Each block comes complete with 100 2-pair quick-clips and a clear protective cover. Same day shipping on most items; Order online today!

Features
  • 50-Pair 66 Style Category 5 termination block for telephone or data use
  • Same day shipping on most items; Order online today!
  • Built in bracket easily mounts to virtually any surface
  • Includes 100 2-pair quick-clips and a clear protective cover
  • Molded of flame retardant thermoplastic for compliance with codes
Application
  • LAN
  • Voice/data networking
  • 802.3/802.3u
  • Data center installations
  • Telecommunications

SKU C1127-A1-100
QTY available 718
Quantity Price
1 - 24 $25.59
25 - 49 $24.31
50 - 99 $23.03
100 + Call Us

All Prices are in US Dollars and do not include duties

Product available until inventory is depleted

This product has been discontinued and has availability until the inventory is depleted. Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Price $25.59

Key Specifications

Key Specifications