To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

C5e UTP TPE High Flex Outdoor Industrial Ethernet Cable, RJ45 / RJ45, Black, 3.0 ft

Designed for industrial or outdoor environments where ordinary patch cables fail, this exclusive ultra flexible Category 5E patch cord series from L-com is built to take a beating. These cables utilize an outdoor rated TPE (Thermoplastic Elastomer) jacket that is resistant to Industrial Oils, UV Damage and Weld Spatter while maintaining a CMX flame rating. The cable is EIA568 color-coded for compatibility with standard installations and has a continuous flex rating into the millions. Contact L-com today with your project requirements.

Features
  • Built with Category 5e rated UTP cable
  • TPE (termoplastic elastomer) jacket is outdoor rated, UV resistant, weld spatter resistant, oil resistant and has a CMX UL burn rating
  • Continuous flexing: 1 million cycles at 2.48" (10x cable OD) and 10 million cycles at 4.96" (20x cable OD)
  • 24AWG stranded conductors and temperature range of -40°C TO +80°C
  • Excellent for PoE applications as the cable is 600V rated and will meet 802.3af & 802.3at PoE compliancy up to 278.9ft (85 meters)
Application
  • Industrial Ethernet
  • 10/100BASE-TX
  • Factory Automation
  • Outdoor Use
  • Harsh Environment applications

SKU TRD855HFT-3
QTY available 95
Quantity Price
1 - 24 $27.39
25 - 49 $26.02
50 - 99 $24.65
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $27.39

Key Specifications

Key Specifications