Cat. 5E 10Base-T Crossover Cable, RJ45 / RJ45, 20.0 ft

Realistic pricing and high quality is what makes L-com's Category 5E Cross-Over Patch Cables the right choice. Made with 2-Pair Category 5E cable, these cables are ready to be installed in your network. Affordability and peace of mind are assured when choosing L-com's patch cables. Large volume OEM requests are welcomed with this series. Call us today for all your patch cord needs.

Features
  • Category 5E rated for High Speed Network Performance
  • EIA568 cross-wired to uplink between hubs and switches
  • 24AWG stranded conductors for flexibility
  • Available in lengths from 2 Ft to 100
Application
  • LAN
  • 10/100 Ethernet
  • Hub/switch uplink

SKU TRD450CR-20
QTY available 378
Quantity Price
1 - 24 $13.99
25 - 49 $13.29
50 - 99 $12.59
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $13.99

Key Specifications

Key Specifications