To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Cat 5e Shielded RJ45 Coupler (8x8) Right Angle Deluxe Panel Coupler Kit

An exclusive product design from L-com, these new right angle Cat5e & 6a RJ45 couplers offers true 90° connectivity and meets Category 5e or 6a standards. With a solid die-cast metal mounting frame, these unique RJ45 coupler kits allow panel mounting in virtually any panel thickness. Designed to work with EIA/TIA 568A and B wiring, these right angle RJ45 couplers offer a reliable method to pass high-speed data communication through a chassis or rack panel. RJ45 couplers include a Category 5E or 6a performance rating in both Shielded and Unshielded versions. Kits include a snap-in coupler, mounting frame and 4-40 machine screws.

Features
  • Flange kit includes a snap-in coupler, mounting frame and 4-40 machine screws
  • Fully stamped shielding (where applicable) offers isolation from EMI/RFI
  • High Performance Cat 5E right angle coupler for panel, wall plate and enclosure mounting
  • EIA/TIA 568A/B compliant insures compatibility and reliability in your application
  • RJ45 Female connectors and straight through wiring for network system compatibility
Application
  • Ethernet
  • MDF/IDF
  • Premise Wiring
  • LAN

SKU ECF504-SR5E
QTY available 1171
Quantity Price
1 - 24 $24.39
25 - 49 $21.95
50 - 99 $19.51
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $24.39

Key Specifications

Key Specifications