To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Cat5E Keystone Jack RJ45 Tool-less EIA568A/B w/ Mounting Flange Kit Ivory

These unique Category 5e panel mount RJ45 connector kits solve the problem of mounting category rated jacks into panels that are too thick for standard keystone style systems. These connectors feature a unique tool-less termination on the back allowing for quick termination of cables. Each jack is color coded for both the EIA/TIA568 A and B standards making for a quick and painless installation. Each connector is gated to prevent unwanted and accidental disconnects. The metal flange allows secure mounting of this connector into panels thicker than 0.062". Parts are packaged as a kit, including the flange, two 4-40 screws, and one RJ45 Cat5E jack. Available in Cat5 or Cat6 versions with your choice of White, Black or Ivory. Order online today!

Features
  • Available in White, Black or Ivory
  • Packaged as a kit to allow for termination before installing onto a panel
  • EIA/TIA 568A/B compliant insures compatibility and reliability in your application
  • Panel mount Category 5E RJ45 tool-less connectors for panels over .062" thickness
  • Unique tool-less termination on the back allowing for quick termination of cables
Application
  • Ethernet
  • Premise wiring
  • 10/100 TX
  • LAN

SKU ECFRJTLC5E-IV
QTY available 564
Quantity Price
1 - 24 $17.19
25 - 49 $15.47
50 - 99 $13.75
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $17.19

Key Specifications

Key Specifications