Cat5e, Ruggedized Flange Mount, w/Zinc-Nickel finish

Item # ECRD0203U00
Availability
Call Us
Price Table
Quantity Price
1 - 24 $84.99
25 - 49 $81.59
50 - 99 $79.04
100 + Call Us
Add to Cart

Description

These ruggedized Category 5e or Category 6 RJ45 Flange mounts are transversely sealed for complete moisture and dust protection. An IP68 rating applies even without a mated connector or dust cap! The flange mount style is easily mountable and comes with a sealing gasket. Zinc-Nickel and Electroless Nickel versions are available with an EMC grounding plate on both sides of the receptacle to ensure full grounding of shielded RJ45 cables sets. Flanges are available with or without dust caps. See our website for our full line of harsh environment products.

Features
  • Rectangular Flange Mount Style with sealing gasket
  • Ruggedized RJ45 Jacks are able to mate with L-com's line of Ruggedized Plugs as well as assemblies built using those plugs or standard RJ45's
  • Zinc-Nickel finish
  • Category 5e rated
  • Jacks are transversely sealed with or without mated connector or cap and maintain IP68 seal and rating
Application
  • 10/100/1000 Base-T networks
  • Battlefield communication systems
  • Factory network
  • Harsh environment
  • Industrial process control


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov