To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Cat6, Outdoor Ethernet Cable PE Jacket, Aerial Lashed, 4 Pr. Solid 24 AWG, 1,000ft, Black

Protect Ethernet cable runs outside with L-com's Outdoor Category 6 rated twisted pair cabling. The jacket is flooded which provides moisture protection when used in an outdoor environment. With the UV protected jacket, outdoor cable runs are protected from damage caused by sunlight exposure. The cable is EIA568 color-coded for compatibility with standard installations and features solid conductors for termination into standard IDC connectors. Order online today!

Features
  • Category 6 Outdoor Ethernet Cable Aerial-lash cable
  • UV protected jacket prevents damage due to sunlight exposure
  • Flooded jacket provides moisture protection when used in an outdoor environment
  • EIA568 color-coded for compatibility with standard installations
  • EIA/TIA 568 compliant Category 6 rated to 250Mhz for high performance Ethernet networks
Application
  • Outdoor Ethernet Networks
  • Harsh environment
  • Campus networking
  • LAN
  • PoE

SKU TOAC2005
QTY available 4
Quantity Price
1 - 4 $825.00
5 - 9 $808.50
10 - 24 $792.00
25 + Call Us

All Prices are in US Dollars and do not include duties

Product available until inventory is depleted

This product has been discontinued and has availability until the inventory is depleted. Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Price $825.00

Key Specifications

Key Specifications