To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

Cat6, Ruggedized RJ45 Plug, Anodized finish, for cable OD .190-.270" w/ Dust Cap

Item # ECSA4211UA0
Availability
37
07/12/2024 * Up to 91
Call Us * Over 91
*Estimated Availability
Price Table
Quantity Price
1 - 9 $163.23
10 - 24 $159.96
25 - 99 $156.70
100 + Call Us
Add to Cart

Description

L-com's ruggedized RJ45 plugs are designed to integrate with other ruggedized jam-nuts, flange mounts and in-line receptacles. Special compressive fittings allow these plugs to work with shielded or unshielded cable. A compression nut establishes 10lb of cable strain relief establishing robust cable strength. Internal conductive compression is used to interoperate with the cable braid to form a 360° ground plane and is comprehensively shielded. Available in Category 5e or Category 6 versions and with or without dust caps. Category 5e versions do not come with an RJ45 but Category 6 versions do. Bulk cable is sold separately. These parts are designed to work with cables that have an outer diameter of .190-.270 or .271-.330 inches. Ruggedize your plugs for harsh environmental applications today!

Features
  • Anodized Aluminum finish is unshielded, RoHS compliant and black in color
  • 10 lbs of cable strain relief enables robust cable strength and can accommodate both small and large cable diameters and comes complete with compressive fittings for shielded cable
  • Able to integrate with L-com's ECRD & ECSD & ECRH & ECSH style Ruggedized Flange Mounts, ECRK & ECSK & ECRJ & ECSJ style Jam nuts and ECRP & ECSP style In-line Receptacles as well as assemblies terminated with those receptacles
  • Rated for Category 6 and designed to work with cables that have an OD of .190-.270 inches
  • Supplied RJ45 suitable for solid or stranded conductor ODs of .037-.042 inches and rated for Category 6
Application
  • Battlefield communication systems
  • Harsh environment
  • 10/100/1000 Base-T networks
  • Factory network
  • Industrial process control


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov