Cat6 Shielded Modular Plug, RJ45 (8x8), for Large OD Conductors

SKU TSP8048C5S
QTY available 5176
Quantity Price
1 - 24 $11.59
25 - 49 $11.01
50 - 99 $10.43
100 + Call Us
Price $11.59

All Prices are in US Dollars and do not include duties



Now available is a high performance Category 6 rated, shielded RJ45 plug that allows users to terminate cable with large OD conductors. These plugs will terminate conductors in a range of .044" to .048". They also have metallic strain relief that accepts large OD cable of up to .310". This strain relief provides superior cable retention and reliable 360° shielding contact. The plugs come with a load bar for a simple and easy termination. The plugs work equally well with solid or stranded conductors. L-com specifically recommends these plugs for use with our TFDL5089 outdoor/industrial Cat5e cable. Available individually or in 10 packs. Order today.

Features
  • Shielded High-Performance Category 6 RJ45 plug for demanding EMI/RFI environments
  • Specifically designed for cable with large OD conductors; will terminate conductors in a range of .044" to .048"
  • Works for both solid or stranded conductors
  • 360-Degree strain relief for superior shield termination
  • Comes with convenient load bar to simplify termination