Category 3 Keystone Jack 110/RJ12 EIA568/USOC, White

Item # MJS110RJ12-WT
Availability
86
Price Table
Quantity Price
1 - 24 $5.59
25 - 49 $5.03
50 - 99 $4.47
100 + Call Us
Add to Cart

Description

L-com's Keystone Category 3 110 Punch style connectors offer an economical choice with the popular 110 punch style connection system. Each jack is color coded for both the EIA and USOC standards for compatibility with any installation. Jacks are available in two colors to fit individual installations. Large volume quotations are available for installers and contractors looking to save money. Contact us today!

Features
  • Available in White or Ivory
  • Dual Color coded with USOC and EIA standards
  • Standard 110 IDC style termination on the back allowing for quick termination
  • RJ12 Keystone Category 3 jacks with 110 punch style connectors
  • Snap in keystone jack is fast and easy to install
Application
  • Low speed data
  • Voice
  • 10Base-T
  • Telecommunications


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov