Category 5e GigE SF/UTP Armored Ethernet Cable, GigE / GigE, 5M

Item # TRG513-T4S-5M
Availability
41
Price Table
Quantity Price
1 - 9 $46.22
10 - 24 $44.37
25 - 99 $42.52
100 + Call Us
Add to Cart

Description

L-com proudly offers GigE Vision connectors using Ethernet. The GigE connectors are built to the vision standard and are perfect for machine vision cameras and PoE applications. The screw mount hardware is beneficial in many applications where standard RJ45 connectors can become dislodged due to jolting, vibration, gravity, etc. These assembles are built with L-com's outdoor, industrial, high-flex cable for maximum robustness and are excellent for outdoor, industrial or heavy duty installations. This series is also given extra protection with 1500 PSI crush resistant stainless steel armor. Cables are also double shielded to minimize EMI/RFI interference. GigE Ethernet cables are available in GigE to GigE RJ45 connectors as well as GigE to standard RJ45 in either a Category 5e or a Category 6a rating. Contact us today with all your application needs.

Features
  • Cable is flex tested to 1 million cycles at 10x cable OD and 10 million cycles at 20x cable OD; Stainless Steel armor crush resistence is 1,500 PSI minimum
  • Double shielded braid + foil design for maximum protection from EMI/RFI
  • GigE RJ45 connectors are built to machine vision standards
  • FR-TPE (Flame-Retardant Thermoplastic Elastomer) cable jacket is resistant to oil, sunlight (UV), weld spatter and cable is rated for 300v
  • Not finding the length you're looking for? Visit our Custom Cable Configurator to create your own lengths
Application
  • Machine Vision
  • Factory Automation
  • Harsh Environment Applications
  • Industrial Ethernet
  • PoE


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov