L-com offers dual-use category 5e IP67-rated waterproof cables. Thesecat 5e cablesare ideal for process industries as well as harsh environments, outdoor use, industrial Ethernet and 10/100 applications. It can transmit video and telephone signals in addition to standard computer data. Make your Cat5e IP67 cablespurchase now to take advantage of our same-day shipping.
In addition to drain wire and a tethered dustproof cap for the shroud, our waterproof cable assemblies have a CMX outdoor burn rating. Our black colored Ethernet Cat5e IP67 cables operate at a temperature range of -40 to +75 degrees C. L-com’s cat 5e outdoor cables are flexible and easy to install and come in lengths of 1, 2, 3, and 5 meters.
Our category 5e IP67 cable assemblies include a foil shield to protect against EMI and RFI interference. These cat 5e cords function with a conventional RJ45 (8x8) jack without an IP-rated seal and are compatible with the WPBH series of jacks for an IP67-rated seal. This is made feasible by the distinct watertight shroud, which can be pulled back to accommodate an RJ45 connector when needed.
L-com has one of the largest in-stock selections of category 5e IP67-rated cables for domestic and international orders.Our e-commerce site offers a broad range of quality products, technical information, online support, and more. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the optimal Ethernet cat5e IP67 cables as per your requirements.