Category 5e Patch Panel, 12-Port EIA568A/B

Item # DCWM110C5E-12
Availability
18
Price Table
Quantity Price
1 - 24 $18.88
25 - 49 $16.99
50 - 99 $15.10
100 + Call Us
Add to Cart

Description

Clean up cable installations with L-com's economical 12-Port Category 5E wall mounted patch panel. Each block features industry standard 110 style connections for fast terminations. Write-on surfaces make port identification simple and clean. Each panel is universally marked for EIA568A and EIA568B color codes for compatibility with every installation.

Features
  • Category 5E Wall Mountable 12-Port Patch Panel for network data terminations
  • Industry standard 110 style connections for fast and simple cable terminations
  • Write-on surfaces make port identification simple and clean
  • Accommodates 22 to 26AWG Solid or 24 AWG Stranded cabling
  • Universally marked for EIA568A and EIA568B color codes for compatibility with every installation
Application
  • 10/100TX
  • 802.3u
  • Equipment rooms
  • Ethernet
  • Wiring closets


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov