Category 5E Surface Box, Single Port, RJ45 (8x8) Ivory

Item # SMB45-I
Availability
49
Price Table
Quantity Price
1 - 24 $13.79
25 - 49 $12.41
50 - 99 $11.03
100 + Call Us
Add to Cart

Description

Add an Ethernet or telephone port quickly and easily with L-com's economical surface mount boxes. Each box comes with a pre-installed RJ45 and/or RJ12 jack. Industry standard IDC 110 style connectors make installation quick and easy. The RJ45 jacks are EIA568A/B color-coded for compatibility with your cable plan. Each box includes screws and double sided adhesive tape for mounting to virtually any surface. Larger volume quotations are available; Contact us today!

Features
  • Available in Ivory or White
  • Category 5E surface mount boxes for adding an Ethernet or Telephone port
  • EIA568A/B wiring codes listed on RJ45 jacks for compatibility with your cable plan
  • Includes screws and double sided adhesive tape for mounting
  • Industry standard IDC 110 style connector for quick and easy installation
Application
  • LAN
  • Premise wiring
  • Voice/Data
  • Telecommunications


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov