To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Category 5E Surface Box, Single Port, RJ45 (8x8) White

Add an Ethernet or telephone port quickly and easily with L-com's economical surface mount boxes. Each box comes with a pre-installed RJ45 and/or RJ12 jack. Industry standard IDC 110 style connectors make installation quick and easy. The RJ45 jacks are EIA568A/B color-coded for compatibility with your cable plan. Each box includes screws and double sided adhesive tape for mounting to virtually any surface. Larger volume quotations are available; Contact us today!

Features
  • Includes screws and double sided adhesive tape for mounting
  • Industry standard IDC 110 style connector for quick and easy installation
  • Available in Ivory or White
  • Category 5E surface mount boxes for adding an Ethernet or Telephone port
  • EIA568A/B wiring codes listed on RJ45 jacks for compatibility with your cable plan
Application
  • Telecommunications
  • LAN
  • Premise wiring
  • Voice/Data

SKU SMB45-W
QTY available 231
Quantity Price
1 - 24 $15.19
25 - 49 $13.67
50 - 99 $12.15
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $15.19

Key Specifications

Key Specifications