To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

Category 5E UTP 24 AWG 4-Pair Stranded Conductor Blue, 1KFT

Item # TC2599
Availability
21
07/08/2024 * Up to 29
Call Us * Over 29
*Estimated Availability
Price Table
Quantity Price
1 - 9 $456.84
10 - 24 $447.71
25 - 99 $438.57
100 + Call Us
Add to Cart

Description

Maximize performance in your next cabling project with L-com's Category 5E twisted pair cabling. This PVC-jacketed cable is EIA568 color-coded for compatibility with standard installations. Category 5E cabling is perfect for high-speed Ethernet data applications. Stranded conductors are flexible and designed for patch cord usage. Order online today!

Features
  • Category 5E Rated 24-AWG Stranded Conductor Bulk Cable with a PVC Jacket
  • Stranded conductors are flexible and designed for patch cord usage
  • EIA568 color-coded for compatibility with standard installations
  • 2, 4 or 25-pair options available for multiple different installation applications
  • Same day shipping on most items; Order online today!
Application
  • Telecommunications
  • LAN
  • Ethernet
  • Voice/Data
  • Patch cord


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov