To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Category 6 Keystone Jack 110/RJ45 EIA568A/B White

L-com's Keystone Category 6 110 Punch down style connectors offer an economical choice the popular 110 punch down style connection system. Each jack is color coded for both the EIA/TIA568 A and B standards for compatibility with any installation. We also offer a selection of jack colors to fit individual installations. A shielded version is also available to maximum protection from EMI/RFI interference. By utilizing fully shielded jacks and connecting hardware, you can reduce the effects of interference on the network data transmissions. Large volume quotations are available for installers and contractors looking to save money. Contact us today!

Features
  • Standard 110 IDC style termination on the back allowing for quick termination
  • Available in White, Ivory, Black, Blue, Red or Yellow
  • RJ45 Keystone Category 6 jacks with 110 punch style connectors
  • Shielded version protects against EMI/RFI interference
  • Snap in keystone jack is fast and easy to install
Application
  • Ethernet
  • Premise wiring
  • 10/100/1000TX
  • LAN

SKU MJS110C6-WT
QTY available 316
Quantity Price
1 - 24 $5.69
25 - 49 $5.12
50 - 99 $4.55
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $5.69

Key Specifications

Key Specifications