To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Category 6 Slim Ethernet Assembly, Shielded, CMP Plenum +105 C High Temp, Blue, 14.0Ft

L-com's Category 6 slim-line Ethernet patch cables are the ideal solution for high density patching applications. The patent pending spline-free design provides a reduced diameter profile which offers a perfect solution for applications that require a smaller, more flexible cable. With a performance rating of Cat 6, these cables support data rates up to 1 gigabit for demanding high-speed voice, video and data applications. L-com's low profile short boot design saves additional space on your patch panel allowing for a clean organized look to patch bays. These CMP (plenum) rated cables meet the most stringent of building burn and smoke codes. The stranded design is considerably more flexible than a standard solid conductor horizontal cable with a greater flex-life. Finally, a robust temperature range of -20° to +105°C allows these cables to be used in higher temperature applications where typical patch cords would fail. Available in cable lengths from 1ft to 20 ft. Contact us with your application today.

Features
  • Approximately 38% smaller cross sectional area and a 33% reduction in weight compared to standard cables; promotes air flow and reduces stress, especially on dense patching or confined space applications
  • Shielded construction with L-com’s high performance RJ45 plugs with molded boots and 50u gold plated contacts
  • High-speed Ethernet transmission for High-density patching (Category 6, gigabit rated)
  • 28AWG stranded construction is more flexible than standard CMP or horizontal cable
  • Plenum (CMP) rated jacket with temperature range -20°C to 105°C
Application
  • High speed data center applications or any dense patching application
  • 10GBASE-T - 10/100/1000/10000
  • IEEE 802.3an
  • Fire and Smoke Protection
  • High Temperature

SKU TRD628P-BLU-14
QTY available 114
Quantity Price
1 - 24 $75.99
25 - 49 $72.19
50 - 99 $68.39
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $75.99

Key Specifications

Key Specifications