L-com's Category 6a slim-line Ethernet patch cables are the ideal solution for high density patching applications. The patent pending spline-free design provides a reduced diameter profile which offers a perfect solution for applications that require a smaller, more flexible cable. With a performance rating of Cat 6a, these cables support data rates up to 10Gbps for demanding high-speed voice, video and data applications. L-com's low profile short boot design saves additional space on your patch panel allowing for a clean organized look to patch bays. These dual rated cables have special jackets that carry a UL CM burn rating while also being LSZH (low smoke zero halogen) qualified for applications where PVC is not allowed. This is the best of both worlds to have a certified burn rating on a LSZH cable. Available in cable lengths from 1ft to 20 ft. Contact us with your application today.