To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Category 6A Tool-less Shielded RJ45 Keystone Jack

The latest in Ethernet technology is the Category 6A standard. With network speeds up to 10 Gigabit, video and large file transfers are lightning fast. L-com's tool-less Category 6A jacks are easy to assemble. Fully shielded, these jacks reduce EMI/RF noise and minimize alien crosstalk. Build your network with the fastest network that today's technology has to offer!

Features
  • 10Gb/s Network Performance for hi-speed computing
  • Fully Shielded body reduces EMI/RF interference
  • RJ45 Keystone Category 6A jack with Tool-less termination
  • Snap in keystone jack is fast and easy to install
  • EIA568B color coded

SKU RJTLC6A-S
QTY available 1871
Quantity Price
1 - 24 $13.79
25 - 49 $12.41
50 - 99 $11.03
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $13.79

Key Specifications

Key Specifications