Category 7 S/FTP LSZH Jacket Assembly, RJ45, 26AWG, BLK, 0.5m

Item # TRD795Z-05M
Availability
274
Price Table
Quantity Price
1 - 24 $15.99
25 - 49 $15.19
50 - 99 $14.39
100 + Call Us
Add to Cart

Description

L-com's TRD795Z Category 7 line of cables feature construction with an overall Braid shield around individually shielded twisted pairs (S/FTP) making these ideal for noisy environments. 10gig rated for Category 7 or Category 6a applications, these are perfect for high speed networks. The Low-Smoke Zero Halogen (LSZH) cable used in these assemblies meets stringent RoHS and IEC ratings and is appropriate for shipboard, aircraft or any other usage where PVC's combustive toxicity is restricted. Contact L-com with your cable needs today.

Features
  • Category 7 cable with overall braid shield around individually shielded twisted pairs (S/FTP)
  • IEC rated LSZH jacket in black
  • 26AWG Stranded conductors for flexibility
  • Compatible with up to 10gig Category 7 and Category 6a applications and accessories
  • 30V rating with +60° operating temperature
Application
  • 10GBASE-T - 10/100/1000/10000 Ethernet - IEEE 802.3an
  • Category 7 - Category 6a, 10gig applications
  • Shipboard, aircraft, aerospace and defense
  • High speed data center applications and processing networks
  • Telecommunications and voice/data networking


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov