EtherWAN Industrial Media Converter 10/100TX to 100FX, Single mode Duplex SC 40km

Item # EW-EX42011-2B-1-A
Availability
3
Price Table
Quantity Price
1 - 9 $216.00
10 - 24 $211.68
25 - 99 $207.36
100 + Call Us
Add to Cart
Product is available until inventory is depleted

Description

EtherWAN's EX42011 series of Industrial Media Converters are able to function at temperatures ranging from -10C to 60C (14F to 140F) and can be conveniently mounted to any standard 35mm DIN Rail. The single 10/100Base-TX port supports Auto-Negotiation, Auto-MDI/MDIX. The duplex fiber port is available in both Multimode and Single mode versions. Complies with IEC61000-6-2 EMC Generic standard immunity for Industrial Enviroment. The variable power terminal block input can support voltages ranging from 12 to 48 VDC. As an authorized EtherWAN reseller, we can bid on RFQs for any EtherWAN part numbers. Contact us to request a non-obligatory quote!

Features
  • Industrial rating allows for this to be used in harsh enviroments.
  • DIN Rail mounting for convenince.
  • Variable power input allows for existing setups to be used.
Application
  • Industrial enviroments.
  • Production plants.
  • Factory floor settings.


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov