To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

L-com Ethernet Media Converter 10/100/1000TX RJ45 to 1000SX Multimode ST (2km)

L-com's LC-MCGMM-ST gigabit ethernet media converter offer users a cost effective solution to extend their gigabit network over ST multimode Fiber optic cabling to a maximum distance up to 2km. The LC-MCGMM-ST is fully compliant with IEEE802.3, IEEE802.3U, IEEE802.3ab, 10/100/1000Base-Tx, and IEEE802.3z 1000Base-SX standards. it can be used as a standalone converter or installed into our LC-MCC14AA 14 slot Media Converter chassis. Operation status can be locally monitored through a set of diagnostic LEDs located on the front panel. The converter is powered by an external 5V DC power supply (included).

Features
  • 10/100/1000Base-TX to 1000Base-SX Media Converter
  • Can be used desktop, or mounted in the LC-MCC14AA media converter chassis
  • Duplex Multimode ST-Type Connector
  • Extends up to 2km
  • Status LEDs for easy monitoring of device's status
Application
  • Large networks.
  • Office workstations.
  • Data closets.

SKU LC-MCGMM-ST
QTY available 10
Quantity Price
1 - 9 $137.99
10 - 24 $132.47
25 - 99 $126.95
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $137.99

Key Specifications

Key Specifications